(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Cork A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 409.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
230-003
230-005
230-007
230-120
230-301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote White 324-8674 500 1 pc (500 g)

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote Ivory 325-1608 500 1 pc (500 g)

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote New Beige 324-8682 500 1 pc (500 g)

฿ 409.71

SEALANTS FOR BUILDING 1 Piece(s) Quote Clear 324-8691 340 1 pc (340 g)

฿ 433.98

SEALANTS FOR BUILDING 1 Piece(s) Quote Light Ivory 324-8704 500 1 pc (500 g)

Basic Specifications

  • Product Type
    Sealing Agent
  • Features 1
    Has good discharge performance and excellent usability.
  • Features 2
    Weak adhesion power of the dried film makes dirt deposition difficult.
  • Features 3
    Formaldehyde/toluene/xylene are excluded.
  • Application 1
    Corner of Ceilings / Walls, Door Frames, and Caulk Around Windows
  • Application 2
    Cloth to prevent paint from peeling.
  • Operating Temperature Range
    5~40°C
  • Main Component
    Modified Acrylic Resin
Part Number
230-003
230-005
230-007
230-120
230-301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote White 324-8674 500 1 pc (500 g)

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote Ivory 325-1608 500 1 pc (500 g)

฿ 440.89

SEALANTS FOR BUILDING 1 Piece(s) Quote New Beige 324-8682 500 1 pc (500 g)

฿ 409.71

SEALANTS FOR BUILDING 1 Piece(s) Quote Clear 324-8691 340 1 pc (340 g)

฿ 433.98

SEALANTS FOR BUILDING 1 Piece(s) Quote Light Ivory 324-8704 500 1 pc (500 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Ceiling, wall corner, door frame, caulking around the window.

Specification

●Working Temperature Range: 5 to 40°C

Materials

●Principal Component: Metamorphic Acrylic Resin