(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Instant Cement Spray (NO105262)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO105262
NO105271
NO105272
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Trusco Code Amount Of Content

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) - Gray 309-5509 1 pc (200 ml)

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) - Dark gray 331-7994 1 pc (200 ml)

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) Ivory Ivory 331-8001 1 pc (200 ml)

Basic Specifications

  • Product Type
    Repair Material for Construction and Interiors
  • Mass(g)
    305
  • Features 1
    Breakthrough spray cement for repairing cracks with ease.
  • Features 2
    Can be easily used to fill the cracks just by spraying it on them.
  • Application 1
    Repairing minute cracks and covering graffiti on cement block walls near entrance halls and parking lots
  • Hardening Time (20 °C)
    24 hours
  • Specifications
    Spray type
  • Material
    Quick-dry cement, silica sand, special polymer
  • Amount Of Content
    1 pc (200 ml)

Product Description

[Features]
· It is a revolutionary spray cement for repairing cracks with ease. Construction just requires spraying.
[Applications]
· Repairing minute cracks and covering graffiti on cement block walls near entrance halls/parking lot floors.

Part Number
NO105262
NO105271
NO105272
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Trusco Code Amount Of Content

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) - Gray 309-5509 1 pc (200 ml)

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) - Dark gray 331-7994 1 pc (200 ml)

฿ 645.63

ADHESIVES FOR REPAIRS 3 Piece(s) 8 Day(s) Ivory Ivory 331-8001 1 pc (200 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Revolutionary spray type cement easy to repair cracks. Construction can be easily done by spraying.

Specification

●Capacity(ml):200
●SPQ(piece):24
●Curing Time(20°C): 24 hours
●Spray Type

Materials

●Quick-drying Cement, Silica Sand, Special Polymer