(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piping / Hole Filling Putty

Piping / Hole Filling Putty

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO105247

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5479
  • Mass(g/bag)
    400
  • Features 1
    Can be used soon after work, doesn't stick to hands, stick to objects.
  • Application 1
    For filling gaps or holes of the pipe mounting part of air conditioners.
  • Specifications
    Non-curing
  • Material
    Calcium Carbonate, Polybutene Resin, Pigment
  • Amount Of Content
    1 Bag (400 g)
Part Number
NO105247
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 370.57

ADHESIVES FOR REPAIRS 2 Piece(s) 8 Day(s) 1 Bag (400 g)

Basic Specifications

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5479
  • Mass(g/bag)
    400
  • Features 1
    Can be used soon after work, doesn't stick to hands, stick to objects.
  • Application 1
    For filling gaps or holes of the pipe mounting part of air conditioners.
  • Specifications
    Non-curing
  • Material
    Calcium Carbonate, Polybutene Resin, Pigment
  • Amount Of Content
    1 Bag (400 g)

Product Description

[Features]
· Can be used soon after work. It is less likely to stick to hands, and sticks well to objects.
[Applications]
· For filling gaps or holes in pipe mounting parts of air conditioners.

Specifications of NO105247

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5479
  • Mass(g/bag)
    400
  • Features 1
    Can be used soon after work, doesn't stick to hands, stick to objects.
  • Application 1
    For filling gaps or holes of the pipe mounting part of air conditioners.
  • Specifications
    Non-curing
  • Material
    Calcium Carbonate, Polybutene Resin, Pigment
  • Amount Of Content
    1 Bag (400 g)
Part Number
NO105247
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 370.57

ADHESIVES FOR REPAIRS 2 Piece(s) 8 Day(s) 1 Bag (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used immediately after work, hard to hold hands, sticks to things often.

Usage

●To fill the crevice and crevice of the piping mounting part of the air conditioner.

Specification

●Color:White
●Capacity(g):400
●SPQ(bag):20

Materials

●Calcium Carbonate, Polybutene Resin, Pigment