- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Instant Cement (30 minute hardened)
Specifications of NO5151
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5568
-
- Mass(g/bag)
- 4000
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Can be walked on 30 minutes after application.
-
- Application 1
- Optimal for urgent cement jobs or winter jobs
-
- Hardening Time
- 30 minutes
-
- Construction Area
- 45 cm X 45 cm (1 cm Thick)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (4 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 623.81
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Bag (4 kg) |
Basic Specifications
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5568
-
- Mass(g/bag)
- 4000
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Can be walked on 30 minutes after application.
-
- Application 1
- Optimal for urgent cement jobs or winter jobs
-
- Hardening Time
- 30 minutes
-
- Construction Area
- 45 cm X 45 cm (1 cm Thick)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (4 kg)
Product Description
[Features]
· Can be used just by adding water.
· It can be walked on 30 minutes following application.
[Applications]
· Optimal for urgent cement work or winter jobs.
Specifications of NO5151
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5568
-
- Mass(g/bag)
- 4000
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Can be walked on 30 minutes after application.
-
- Application 1
- Optimal for urgent cement jobs or winter jobs
-
- Hardening Time
- 30 minutes
-
- Construction Area
- 45 cm X 45 cm (1 cm Thick)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (4 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 623.81
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Bag (4 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?