- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rapid Hardening Cement (Cures in 1 Minute)
Specifications of NO5147
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5550
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Application 1
- For Water Leaks, Water Stop
-
- Hardening Time
- 1 minute
-
- Construction Area
- 10 cm X 10 cm(1 cm thickness)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (0.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 337.49
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
6 Day(s)
|
1 Bag (0.5 kg) |
Basic Specifications
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5550
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Application 1
- For Water Leaks, Water Stop
-
- Hardening Time
- 1 minute
-
- Construction Area
- 10 cm X 10 cm(1 cm thickness)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (0.5 kg)
Product Description
[Features]
·This cement hardens in 1 minute and can be used for leaks and wall cracks, and can be installed underwater.
[Applications]
·For water leakage and water stoppage
Specifications of NO5147
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- Gray
-
- Trusco Code
- 309-5550
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Application 1
- For Water Leaks, Water Stop
-
- Hardening Time
- 1 minute
-
- Construction Area
- 10 cm X 10 cm(1 cm thickness)
-
- Material
- Portland Cement, Silica Sand, Accelerator
-
- Amount Of Content
- 1 Bag (0.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 337.49
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
6 Day(s)
|
1 Bag (0.5 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?