(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Blowing off powders, chips, textile scraps, water, smoke etc., and cooling a hot workstation.
Part Number |
---|
MAG-5 |
MAG-5L |
MAG-8 |
MAG-8L |
MAG-11L |
MAG-11LV |
MAG-11S |
MAG-11SV |
MAG-22L |
MAG-22LV |
MAG-22S |
MAG-22SV |
MAG-38 |
MAG-50 |
MAG-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Intake Outside Diameter (mm) | Outer Ventilation Diameter (mm) | Overall Length (mm) | Air Consumption Amount (m³/min) | Details Type | Trusco Code | Material Main Body | Nozzle material | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,057.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | 1 Day(s) | 13.3 | 9 | 71 | 0.16 | Installation Type - Mini Type | 227-5791 | Brass | Brass | 60 | ||
฿ 2,405.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 9 | 9 | 98 | 0.16 | Installation Type - Mini Type | 227-5813 | Brass | Brass | 68 | ||
฿ 2,057.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | 1 Day(s) | 16 | 12 | 71 | 0.23 | Installation Type - Mini Type | 227-5805 | Brass | Brass | 81 | ||
฿ 2,405.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 12 | 12 | 98 | 0.23 | Installation Type - Mini Type | 227-5821 | Brass | Brass | 94 | ||
฿ 3,719.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 20 | 25 | 142 | 0.25 | Installation Type - Valve Not Included | 227-6160 | Aluminum Die Casting | Aluminum Alloy | 196 | ||
฿ 4,387.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 20 | 25 | 142 | 0.25 | Installation Type - Valve Included | 227-6208 | Aluminum Die Casting | Aluminum Alloy | 261 | ||
฿ 3,521.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 20 | 25 | 142 | 0.25 | Installation Type - Valve Not Included | 227-6151 | Aluminum Die Casting | Aluminum Alloy | 188 | ||
฿ 4,166.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | 1 Day(s) | 20 | 25 | 142 | 0.25 | Installation Type - Valve Included | 227-6194 | Aluminum Die Casting | Aluminum Alloy | 210 | ||
฿ 3,719.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 30.5 | 32 | 144 | 0.47 | Installation Type - Valve Not Included | 227-6186 | Aluminum Die Casting | Aluminum Alloy | 244 | ||
฿ 4,387.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 30.5 | 32 | 144 | 0.47 | Installation Type - Valve Included | 227-6224 | Aluminum Die Casting | Aluminum Alloy | 308 | ||
฿ 3,521.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 30.5 | 32 | 144 | 0.47 | Installation Type - Valve Not Included | 227-6178 | Aluminum Die Casting | Aluminum Alloy | 235 | ||
฿ 4,166.00 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 30.5 | 32 | 144 | 0.47 | Installation Type - Valve Included | 227-6216 | Aluminum Die Casting | Aluminum Alloy | 258 | ||
฿ 12,396.00 ฿ 11,404.32 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | Same day | 50 | 50 | 190 | 1.33 | Installation Type | 227-5635 | SS400 | Aluminum Alloy | 1800 | ||
฿ 16,535.00 ฿ 15,212.20 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | 1 Day(s) | 63 | 63 | 219 | 1.75 | Installation Type | 227-5643 | SS400 | Aluminum Alloy | 2500 | ||
฿ 23,402.00 ฿ 21,529.84 | AIR GUNS AIR BLAST GUNS | 1 Piece(s) | 1 Day(s) | 90 | 90 | 270 | 3.02 | Installation Type | 227-5651 | SS400 | Aluminum Alloy | 4000 |
Loading...
Product Type | Air Gun (Deep Hole / Installation Type) | Main Body / Set | Main Unit Only | Max Operating Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Application | Blowing off powders, chips, textile scraps, water, smoke etc., and cooling a hot workstation. |
How can we improve?
How can we improve?