1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pencil Type Scribing Needle (Part Number)

SCRIBERS

Pencil Type Scribing Needle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for centering and drawing of finishing dimensions on the surface of the workpiece.
· Can be used for marking work on iron, copper, brass, aluminum, plastic, and other alloys.

Features

●Used for drawing of finishing dimension and centering on the surface of the workpiece.
●You can scribe on iron, copper, brass, aluminum, plastic, and other alloys.
●The scribing needle can be stored in the main body by the knock type.

Specification

●Total Length(mm):145
●Shaft Diameter(mm):7.2
●Tip Diameter(mm):1
●SPQ(piece):1
●Hardness: HRA90

Materials

●Tip: Carbide Tip(G2)
●Main Body: Plastic(PVC)
Part Number
KB-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 334.00

SCRIBERS 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Product Type Pencil Type Scribing Needle Shaft Diameter(mm) 7.2 Tip specifications Carbide tip
Single Product/Set Classification Single Item Overall Length(mm) 145 Tip diameter(mm) 1
Trusco Code 229-5628 Features Used for wire drawing and centering of finishing dimensions on workpiece surfaces. Can be used for marking work on iron, copper, brass, aluminum, plastic, and other alloys. Hardness HRA90
Main Body Material Plastic (PVC) Mass(g) 26

Please check the type/dimensions/specifications of the part KB-P in the Pencil Type Scribing Needle series.