1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Block (Surface Gauge) Rounded Top (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Scribing Block (Surface Gauge) Rounded Top
  • Scribing Block (Surface Gauge) Rounded Top
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,935.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Stable marking can be done.
·A horizontal line can be drawn directly on an object at any height.
·The tip of the marking needle is tempered.
·It is very useful when making symmetrical workpieces.
[Applications]
·For scribing the surface of objects.
·It is very useful when making symmetrical workpieces.
·For positioning during machining and simple inspection of parallel planes.

Part Number
164-150R
164-200R
164-250R
164-300R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Size
(mm)
Round Bottom Diameter
(mm)
Round Bottom Height
(mm)
Trusco Code Mass
(g)

฿ 1,935.91

SCRIBERS 1 Piece(s) 1 Day(s) 1505523365-1410400

฿ 2,207.96

SCRIBERS 1 Piece(s) 1 Day(s) 2005523365-1436500

฿ 2,671.97

SCRIBERS 1 Piece(s) 1 Day(s) 2507230365-1452800

฿ 3,634.62

SCRIBERS 1 Piece(s) 1 Day(s) 3007230365-14791000

Loading...

  1. 1

Basic Information

Product Type Double-core type scribing needle Tip specifications Hardened Single Product/Set Classification Single Item
Features It can be used for stable scribing. It can be used to draw a horizontal line directly on the object at any height. The tip of the scribe needle is hardened. It is useful in making symmetrical workpieces. Base material Cast Iron Scribing needle Carbon Steel for Mechanical Structure