1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Press Plate Attachment / Detachment Tool, Power Cable Type

Press Plate Attachment / Detachment Tool, Power Cable Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 587.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached/detached with 1 lever, by operating the magnet.
[Applications]
· Punching products can be safely mounted and removed.

Features

●The detaching operation of the magnetic materials can be easily done with one lever.

Usage

●To move the work piece after pressing.

Materials

●Magnet: Neodymium Magnet

Warning

●Please use less than 70°C.
Part Number
MGP-HP15
MGP-HP20
MGP-HP25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Width
(mm)
Depth
(mm)
Adsorption Power
(N)
Magnet Diameter
(mm)
Trusco Code Mass
(g)

฿ 587.00

HAND LIFTING MAGNETS 1 Piece(s) Same day 5226.517515285-3400120

฿ 783.09

HAND LIFTING MAGNETS 1 Piece(s) Same day 10229221020285-3418150

฿ 641.00

HAND LIFTING MAGNETS 1 Piece(s) 1 Day(s) 15234271525285-3426200

Loading...

  1. 1

Basic Information

Lifting Magnet System Power supply cable type Product Type Hand Lift Height(mm) 55
Material (magnet) Neodymium Magnet