1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Magnet (For Steel / Round Steel Dual Use)

Super Magnet (For Steel / Round Steel Dual Use)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●The number of magnetic poles is 4 and lightweight and compact are realized.
●Adopts super mag's unique magnet structure(Patent No. 3396466).
●A permanent magnet type with no risk of power failure.
●In steel plate and round steel combined use type, the angle of the bottom V-shaped groove is expanded, and the magnet flows into the round steel curved surface efficiently.

Usage

●Combined use type for steel plate and round steel.
Part Number
KRM7SALE
KRM12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Ability (steel panel)
(kg)
Lifting Ability (round steel bar)
(kg)
Depth
(mm)
Height
(mm)
Applicable Round Steel
(mm)
JAN Code Trusco Code Mass
(g)

฿ 28,137.03

฿ 22,090.38

KTO SUPER MAG 1 Piece(s) 1 Day(s) 705096.51541204937773820206355-75615000

฿ 27,200.00

฿ 25,385.76

KTO SUPER MAG 1 Piece(s) 1 Day(s) 120100102.01791604937773820213381-15817000

Loading...

  1. 1

Basic Information

Lifting Magnet System Permanent magnet type Product Type Lifting Magnet Application For steel plates / For Round Steel / Steel Sheet Round Steel Multi-use
Suspension Ring Inner Diameter(mm) 35 Width(mm) 102 Applicable Steel Panel(mm) 15mm or More
Features Magnetic poles are now 4 pcs, lightweight and small. Simple operation for easy adsorption or removal of suspended load. Features a magnet structure unique to the Super Mag. A permanent magnet type so there is no danger caused by power outage. For the steel plate/round steel universal type, the angle of the V-shaped groove on its bottom is widened to form a shape that allows the magnet to flow effectively onto curved surfaces. Application Steel sheet / round steel multi-use type lifts iron workpieces using magnetic force.