1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twisted Crescent Drill Bit Carbide (Part Number)

Twisted Crescent Drill Bit Carbide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,208.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for aluminum, brass, and resin.
· Generation of burr is dramatically reduced by high helix design.
· Compared with the conventional half-moon drill, removal performance of cutting chips, cutting performance and lifespan have been significantly improved.
· Outstanding machining accuracy by 1-flute design.

Part Number
SHD0.1CB
SHD0.2CB
SHD0.3CB
SHD0.4CB
SHD0.5CB
SHD0.6CB
SHD0.7CB
SHD0.8CB
SHD0.9CB
SHD0.11CB
SHD0.12CB
SHD0.13CB
SHD0.14CB
SHD0.15CB
SHD0.16CB
SHD0.17CB
SHD0.18CB
SHD0.19CB
SHD0.21CB
SHD0.22CB
SHD0.23CB
SHD0.24CB
SHD0.25CB
SHD0.26CB
SHD0.27CB
SHD0.28CB
SHD0.29CB
SHD0.31CB
SHD0.32CB
SHD0.33CB
SHD0.34CB
SHD0.35CB
SHD0.36CB
SHD0.37CB
SHD0.38CB
SHD0.39CB
SHD0.41CB
SHD0.42CB
SHD0.43CB
SHD0.44CB
SHD0.45CB
SHD0.46CB
SHD0.47CB
SHD0.48CB
SHD0.49CB
SHD1.0CB
SHD1.1CB
SHD1.2CB
SHD1.3CB
SHD1.4CB
SHD1.5CB
SHD1.6CB
SHD1.7CB
SHD1.8CB
SHD1.9CB
SHD2.0CB
SHD2.2CB
SHD2.3CB
SHD2.4CB
SHD2.5CB
SHD2.6CB
SHD2.7CB
SHD2.8CB
SHD2.9CB
SHD3.0CB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter D
(mm)
Groove Length L
(mm)

฿ 1,787.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.10.6

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.21.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.31.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.42.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.53

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.63.6

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.74.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.84.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.95.4

฿ 1,787.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.110.6

฿ 1,787.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.120.7

฿ 1,787.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.130.7

฿ 1,787.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.140.7

฿ 1,642.36

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.150.9

฿ 1,642.36

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.160.9

฿ 1,642.36

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.171

฿ 1,642.36

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.181

฿ 1,642.36

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.191

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.211.2

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.221.2

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.231.2

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.241.2

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.251.5

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.261.5

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.271.5

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.281.5

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.291.5

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.311.8

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.321.8

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.331.8

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.341.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.352.1

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.362.1

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.372.1

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.382.1

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.392.1

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.412.4

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.422.4

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.432.4

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.442.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.452.7

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.462.7

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.472.7

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.482.7

฿ 1,497.62

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.492.7

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 9 Day(s) 16

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.16.6

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.27.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.37.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.48.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.59

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.69.6

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.710.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.810.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.911.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 9 Day(s) 212

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.213.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.313.2

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.414.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.514.4

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.615.6

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.715.6

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.816.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.916.8

฿ 1,208.16

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 316.8

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length L(mm) 50
Shank Type End Mill Shank Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA shank diameter d(mm) 3 Number of flutes 1