(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Precision Pin Set (Non-Magnetic Type) (EW-3)

Aluminum Precision Pin Set (Non-Magnetic Type) (EW-3)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EW-00
EW-2A
EW-3
EW-5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Amount Of Content

฿ 716.89

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.6mm 328-9028 1 pc.

฿ 586.84

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 1.9mm 328-9036 1 pc.

฿ 861.58

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.6mm 328-9044 1 pc.

฿ 891.81

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.4mm 328-9052 1 pc.

Basic Specifications

  • Material
    Aluminum
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    95
  • Width(mm)
    6.1
  • Features
    Revolutionary in tweezer technology, these aluminum tweezers are all-carved. Ultra-lightweight weighing only 6 g, for less fatigue in the hands for long durations of usage. Serration at handle area works to stop slipping.
  • Application
    Detailed assembly work, etc. Holding work for flat components or films.
  • Mass(g)
    6
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Revolutionary in tweezer technology, these aluminum tweezers are all-carved.
· Ultra-lightweight at just 6 g, for less fatigue in the hands during lengthy work.
· Serration at handle area works to stop slipping.
[Applications]
· Detailed assembly work, etc.
· For holding flat components or films.

Part Number
EW-00
EW-2A
EW-3
EW-5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Amount Of Content

฿ 716.89

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.6mm 328-9028 1 pc.

฿ 586.84

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 1.9mm 328-9036 1 pc.

฿ 861.58

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.6mm 328-9044 1 pc.

฿ 891.81

ALUMINUM TWEEZERS 1 Piece(s) 1 Day(s) 0.4mm 328-9052 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1