(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPP-230
TPP-231
TPP-232
TPP-233
TPP-234
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Mass
(g)
Amount Of Content

฿ 141.00

TWEEZERS 1 Piece(s) Same day Tapered tip type 301-7231 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) Same day Rounded Tip Type 301-7249 5.2 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) Same day Curved tip type 301-7257 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) 20 Day(s) Tapered flat tip type 301-7265 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) 1 Day(s) Rounded flat tip 301-7273 5.1 1 pc.

Basic Specifications

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    120
  • Width(mm)
    9
  • Features
    Superior in non-magnetism, insulation performance, chemical resistance, and rigidity. Its tip is strong and suitable for detailed work. It does not easily damage the workpiece, and is superior in durability.
  • Application
    Ideal for picking up electronic parts and circuit boards related to semiconductors.
  • Heat Resistant Temperature
    240℃
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Superior in non-magnetism, insulation performance, chemical resistance and rigidity.
· Its tip is strong and suitable for detailed work.
· It will not scratch the object and has excellent durability.
[Applications]
· Ideal for picking up electronic parts and circuit boards related to semiconductors.

Part Number
TPP-230
TPP-231
TPP-232
TPP-233
TPP-234
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Mass
(g)
Amount Of Content

฿ 141.00

TWEEZERS 1 Piece(s) Same day Tapered tip type 301-7231 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) Same day Rounded Tip Type 301-7249 5.2 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) Same day Curved tip type 301-7257 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) 20 Day(s) Tapered flat tip type 301-7265 5.1 1 pc.

฿ 141.00

TWEEZERS 1 Piece(s) 1 Day(s) Rounded flat tip 301-7273 5.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in non-magnetism, insulation, chemical resistance and Rigidity.
●Hard to give damages to a target object, and excellent in durability.

Specification

●Total Length(mm):120
●W(mm):9
●SPQ(piece):12
●Heat Resistant Temperature: 240°C

Materials

●Plastic(containing nylon and glass reinforcement of 30%)