(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150 (572-SA)

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150 (572-SA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
571-SA
572-SA
573-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Amount Of Content

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Vertical Type (5.6 mm) 261-7323 1 pc.

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Horizontal type (6.4 mm) 261-7331 1 pc.

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Diagonal (6.2 mm) 261-7340 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    150
  • Width(mm)
    9.5
  • Features
    An assembly tweezer ideal for removing and attaching capacitors and coils.
  • Application
    For parts from ø3.7 to 10 mm.
  • Mass(g)
    30
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An assembly tweezer ideal for removing and attaching capacitors and coils.
[Applications]
· For parts from φ3.7 to 10 mm.

Part Number
571-SA
572-SA
573-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Amount Of Content

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Vertical Type (5.6 mm) 261-7323 1 pc.

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Horizontal type (6.4 mm) 261-7331 1 pc.

฿ 2,418.01

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Diagonal (6.2 mm) 261-7340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1