(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSP-224 |
TSP-225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 664.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | Ultra-thin sharp type | 299-7444 | 19 | 1 pc. | ||
฿ 608.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | Tapered eagle-beak tip | 299-7452 | 22 | 1 pc. |
[Features]
· Tweezers with a rubber grip that allow secure holding of objects while preventing finger slippage.
· Tweezers that do not fatigue the operator even with extended use.
· Fluorine coated, which prevents glue from adhering.
· Strong tipped high strength specification.
· With safety protection cap.
[Applications]
· Assembling small parts or precision work.
Part Number |
---|
TSP-224 |
TSP-225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 664.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | Ultra-thin sharp type | 299-7444 | 19 | 1 pc. | ||
฿ 608.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 1 Day(s) | Tapered eagle-beak tip | 299-7452 | 22 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?