(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125 (TSP-43)

Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125 (TSP-43)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-42
TSP-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Mass
(g)
Amount Of Content

฿ 213.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) Straight AA type 270-9147 15 1 pc.

฿ 214.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Curved AA type tip 270-9155 13 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Fluorine Coated Type
  • Overall Length(mm)
    125
  • Width(mm)
    10
  • Features
    Resin and glue do not stick to it because of the fluorine treatment, and it is convenient and easy to remove dirt.
  • Application
    Easy pinching of small items with tar or paste on them. Also convenient for seal pasting work.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Resin and glue do not stick to it because of the fluorine treatment, and it is convenient and easy to remove dirt.
[Applications]
· Easy pinching of small items with tar or paste on them. Also convenient for sticker-affixing work, etc.

Part Number
TSP-42
TSP-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Trusco Code Mass
(g)
Amount Of Content

฿ 213.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) Straight AA type 270-9147 15 1 pc.

฿ 214.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) Curved AA type tip 270-9155 13 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fluorine coating makes it difficult for resin and glue to stick, and it is convenient that it can easily be removed even if it got attached.

Specification

●Total Length(mm):125
●SPQ(piece):12

Materials

●Stainless Steel(SUS430)