(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spring Hook SS-21/SS-22

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 275.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS-21
SS-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Internal Capacity

฿ 275.00

SPRING HOOKS 1 Piece(s) 1 Day(s) 368-8551 1 pc.

฿ 275.00

SPRING HOOKS 1 Piece(s) 12 Day(s) 368-8569 1 pc.

Basic Specifications

  • Material
    Other Features
  • Product Type
    Spring Hook / Parts Clip
  • Properties
    Standard Type
  • Overall Length(mm)
    215
  • Features
    Perfect for installation, removal, and adjustment of coil springs often used for precision equipment and electronic devices. Also used for the removal of lead connector on substrates, correction of lead wires on resistors and capacitors, and wiring inspection of thin wires.
  • Use
    For installation, removal, and adjustment of coil springs often used for precision equipment and electronic devices.
  • Mass(g)
    15
  • Internal Capacity
    1 pc.

Product Description

Spring hook ideal for attaching, removing, and adjusting coil springs, etc.
[Features]
·It can be used to remove board-mounted lead connectors and straighten lead wires of resistors and capacitors.
·It can also be used for arranging thin electric wires and for inspection work.
· Materials: stainless steel.
[Applications]
·For attaching, removing, and adjusting coil springs, etc., which are often used in electronic equipment and precision equipment.

Part Number
SS-21
SS-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Internal Capacity

฿ 275.00

SPRING HOOKS 1 Piece(s) 1 Day(s) 368-8551 1 pc.

฿ 275.00

SPRING HOOKS 1 Piece(s) 12 Day(s) 368-8569 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is also used for removing the lead connector on the circuit board, correcting the leads of the resistor and the capacitor, and checking the arrangement of thin electric wires.

Usage

●For installation, removal, and adjustment of coil springs etc, which are widely used in electronic equipment and precision equipment.

Specification

●Total Length(mm):215
●SPQ(piece):10