- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
Dedicated Tweezer Case PTK-90
Specifications of PTK-90
-
- Material
- Other Features
-
- Product Type
- Related Products
-
- Properties
- Standard Type
-
- Width(mm)
- 27
-
- Length(mm)
- 125
-
- Trusco Code
- 368-8313
-
- Features
- The inner side of the case has a dual structure to protect the tip of the tweezers. A clip is attached to the back of the case and it is convenient for carrying. Tweezers up to 125 mm in length can be used.
-
- Use
- For tweezers and other mobile and tip protection.
-
- Mass(g)
- 10
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 674.00
|
BRASS TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Material
- Other Features
-
- Product Type
- Related Products
-
- Properties
- Standard Type
-
- Width(mm)
- 27
-
- Length(mm)
- 125
-
- Trusco Code
- 368-8313
-
- Features
- The inner side of the case has a dual structure to protect the tip of the tweezers. A clip is attached to the back of the case and it is convenient for carrying. Tweezers up to 125 mm in length can be used.
-
- Use
- For tweezers and other mobile and tip protection.
-
- Mass(g)
- 10
-
- Internal Capacity
- 1 pc.
Product Description
Dedicated tweezer case with a clip that can protect the tip of the tweezers thanks to the double layer structure inside the case.
[Features]
· Convenient to carry with a clip on the back of the case.
· Can be used for tweezers as long as 125 mm.
[Applications]
· For carrying and protecting the tips of tweezers, etc.
Specifications of PTK-90
-
- Material
- Other Features
-
- Product Type
- Related Products
-
- Properties
- Standard Type
-
- Width(mm)
- 27
-
- Length(mm)
- 125
-
- Trusco Code
- 368-8313
-
- Features
- The inner side of the case has a dual structure to protect the tip of the tweezers. A clip is attached to the back of the case and it is convenient for carrying. Tweezers up to 125 mm in length can be used.
-
- Use
- For tweezers and other mobile and tip protection.
-
- Mass(g)
- 10
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 674.00
|
BRASS TWEEZERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?