(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02 (PTN-01)

Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02 (PTN-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTN-01
PTN-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Tip Mass
(g)

฿ 1,274.83

ENG HAND TOOL 1 Piece(s) 3 Day(s) 125 12 368-8321 Standard Type 12

฿ 1,274.68

ENG HAND TOOL 1 Piece(s) 3 Day(s) 120 10 368-8330 Ultra-Fine Type 11

Basic Specifications

  • Material
    Made of Titanium
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Features
    Solder does not adhere. Excellent resistance to a wide range of chlorinated materials, acids, and other chemicals. 100% non-magnetic ideal for precision work in the precision computer and electronics fields. 60% lighter compared to stainless steel.
  • Use
    For precision work on computers, in the electronics field, in the medical field, and in the biotechnology related field.

Product Description

Tweezers using titanium with excellent corrosion resistance.
[Features]
· PTN-01 is a standard type with a sturdy tip that is easy to use.
· PTN-02 is a fine tip type that can be used long without causing the eyes to tire.
· Tweezers with excellent corrosion resistance in a wide range of chlorides, acids, etc. No adhesion of solder and maintains strength in the tip even in high temperatures.
· About 60% of the weight of stainless steel, fits well in the hand and does not tire the user even during long use.
· Class 100 (0.5 µm) / cf. compatible pack: double packaging after cleaning with ultra-pure water in a class 100 clean room.
[Applications]
· Optimal for precision work in the field of computers because of the 100% non-magnetic properties.
· No corrosion or rust at all and does not ionize, so it has a wide range of uses, such as in chemical and bio-related fields.

Part Number
PTN-01
PTN-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Tip Mass
(g)

฿ 1,274.83

ENG HAND TOOL 1 Piece(s) 3 Day(s) 125 12 368-8321 Standard Type 12

฿ 1,274.68

ENG HAND TOOL 1 Piece(s) 3 Day(s) 120 10 368-8330 Ultra-Fine Type 11

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1