(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Tweezers (Nonmagnetic Type) (PTZ-41)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTZ-41
PTZ-42
PTZ-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Tip

฿ 650.13

HAND TOOL 1 Piece(s) Same day 130 302-7198 0.5 (standard taper)

฿ 553.71

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 302-7201 R0.9 (Sharp Edge Round Shape)

฿ 564.93

ENG HAND TOOL 1 Piece(s) 3 Day(s) 130 342-9113 0.6(Fine tip curve)

Basic Specifications

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Width(mm)
    10
  • Features
    Highly elastic and wear-resistant PPS tip so it is less likely to scratch objects.
  • Use
    Handling of plastic and electronic parts sensitive to electrostatic charging.
  • Surface Resistance
    1×105~107Ω
  • Tip Temperature Limit
    270°C (ASTMD648 Test)
  • Mass(g)
    16

Product Description

Anti-static tweezers for holding electronic parts that are weak against static electricity.
[Features]
· Uses a PPS tip with excellent elasticity and abrasion resistance, that does not easily damage the tip object.
· The main body material is stainless steel.
· The heat resistant temperature of the tip is 270°C (ASTM D648 test).
· Tip surface resistance value is 1 × 105 to 107 Ω/sq.
[Applications]
· Optimal for handling electronic parts and plastic that are weak against static electricity charge.

Part Number
PTZ-41
PTZ-42
PTZ-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Tip

฿ 650.13

HAND TOOL 1 Piece(s) Same day 130 302-7198 0.5 (standard taper)

฿ 553.71

ENG HAND TOOL 1 Piece(s) 1 Day(s) 125 302-7201 R0.9 (Sharp Edge Round Shape)

฿ 564.93

ENG HAND TOOL 1 Piece(s) 3 Day(s) 130 342-9113 0.6(Fine tip curve)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●PPS tip that does not easily scratch the target object, excellent in elasticity and wear resistance.

Specification

●Total Length(mm):130
●W(mm):10
●Tip Width(mm):0.5(standard taper)
●SPQ(piece):10
●Surface Resistivity: 1 x 105to10-7Ω
●Tip Heat Resistant Temperature: 270°C(ASTM D648 test)

Materials

●Main Body: Non-magnetic Stainless Steel 
●Tip: PPS Plastic