(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Superiot RA Noncleaning Solder (SWA-06)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWA-06
SWA-08
SWA-10
SWA-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 370.00

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 5.6 400-2245 15 1 pc.

฿ 353.33

STICK SOLDER 1 Piece(s) 1 Day(s) 0.8 4.4 400-2253 20 1 pc.

฿ 383.33

STICK SOLDER 1 Piece(s) 1 Day(s) 1 5.5 368-8577 35 1 pc.

฿ 405.00

STICK SOLDER 1 Piece(s) 1 Day(s) 1.2 4.6 400-2261 40 1 pc.

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Features
    The flux residue is non-corrosive, there is no occurrence of defects due to aging. The long-lasting activity is outstanding, and demonstrates excellent spreading ratio and solder wetting with stainless steel, which could not be soldered until now. Residue is stable and has excellent non-conductivity and non-hygroscopic properties. Organic amine type special active rosin (non-chlorine type) is used. JIS-B class.
  • Use
    For Stainless Steel / Nickel.
  • Amount Of Content
    1 pc.

Product Description

Non-washing type high performance solder containing flux that can even solder stainless steel.
[Features]
· Non-washing type high performance solder containing flux.
· A solder winding whose flux residue is non-corrosive and does not cause failure due to aging.
· The residue is non-conductive and excellent in non-hygroscopicity and stability.
· Has excellent sustainability of activity, and achieves a high spreading rate and wettability of the solder even on stainless steel, which cannot be soldered with conventional solder.
· Employs organic amine-based special active rosin (non-chlorine based).
· JIS-B class. Sn 60%, Pb 40% (melting point 183°C to 190°C).
[Applications]
· Optimal for soldering work of stainless steel and nickel.

Part Number
SWA-06
SWA-08
SWA-10
SWA-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 370.00

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 5.6 400-2245 15 1 pc.

฿ 353.33

STICK SOLDER 1 Piece(s) 1 Day(s) 0.8 4.4 400-2253 20 1 pc.

฿ 383.33

STICK SOLDER 1 Piece(s) 1 Day(s) 1 5.5 368-8577 35 1 pc.

฿ 405.00

STICK SOLDER 1 Piece(s) 1 Day(s) 1.2 4.6 400-2261 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability of activity, demonstrates an excellent spreading rate and solder wetability even in other steel products such as stainless steel that cannot be soldered by conventional soldering.

Usage

●For stainless steel and nickel.

Specification

●SPQ(piece):1
●Melting Point: 183 to 190°C
●Flux: JIS-B Class

Materials

●Alloy Composition(tin: 60%, lead: 40%)