(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead-Free Solder (SWF-08)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWF-03
SWF-06
SWF-08
SWF-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Product Model Length
(m)
Trusco Code Features Use Mass
(g)
Amount Of Content

฿ 4,074.00

HAND TOOL 1 Piece(s) 13 Day(s) 0.3 Thread Solder - 849-8494 - - 100 1 Piece

฿ 503.33

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 Thread Solder (Stick Type) 5.6 368-8585 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 10 1 pc.

฿ 526.00

STICK SOLDER 1 Piece(s) Same day 0.8 Thread Solder (Stick Type) 4.4 368-8593 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 14 1 pc.

฿ 576.00

STICK SOLDER 1 Piece(s) Same day 1 Thread Solder (Stick Type) 5.5 368-8607 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 26 1 pc.

Basic Specifications

  • Lead-Free
    Y
  • Flux (With Rosin)
    With

Product Description

Non-washing type high performance solder containing flux achieves the same peel strength as conventional eutectic solder.
[Features]
· An ideal solder winding, with absolutely no absorbability or corrosivity in the residue, offers excellent electrical insulation and enables quick soldering work.
· The flux contains no bromine or chlorine-based activators, and no washing is required after soldering.
· Stick-type lead-free solder (Sn-Ag type) is easy to hold and solder.
[Applications]
· Optimal for soldering work in lead-free environments.

Part Number
SWF-03
SWF-06
SWF-08
SWF-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Product Model Length
(m)
Trusco Code Features Use Mass
(g)
Amount Of Content

฿ 4,074.00

HAND TOOL 1 Piece(s) 13 Day(s) 0.3 Thread Solder - 849-8494 - - 100 1 Piece

฿ 503.33

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 Thread Solder (Stick Type) 5.6 368-8585 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 10 1 pc.

฿ 526.00

STICK SOLDER 1 Piece(s) Same day 0.8 Thread Solder (Stick Type) 4.4 368-8593 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 14 1 pc.

฿ 576.00

STICK SOLDER 1 Piece(s) Same day 1 Thread Solder (Stick Type) 5.5 368-8607 Same peeling strength as conventional eutectic solder. An ideal resin core solder that allows for quick solder work, doesn't leave absorptive residue, is not corrosive at all, and has excellent electrical insulation. The resin core doesn't contain chlorine or brominated activator, and cleaning after soldering is completely unnecessary. For work with soldering in a lead-free environment, etc. 26 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1