- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of S-41
-
- Product Type
- Truck Seats
-
- Width(m)
- 1.8
-
- Length(m)
- 2.1
-
- Color
- Green
-
- Trusco Code
- 337-1221
-
- Features
- Since the surrounding rope is leaded, it can be easily covered by just one person.
-
- Use
- Prevents load collapse, etc. when transporting loads in light trucks.
-
- Material 1
- Polypropylene (PP), Lead
-
- Mesh(mm)
- 26.5
-
- Thread Diameter
- 1.5mm
-
- Accessories
- Rubber rope (1 m X 8)
-
- Mass(g)
- 1000
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,472.00
|
TRUCK NET
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Truck Seats
-
- Width(m)
- 1.8
-
- Length(m)
- 2.1
-
- Color
- Green
-
- Trusco Code
- 337-1221
-
- Features
- Since the surrounding rope is leaded, it can be easily covered by just one person.
-
- Use
- Prevents load collapse, etc. when transporting loads in light trucks.
-
- Material 1
- Polypropylene (PP), Lead
-
- Mesh(mm)
- 26.5
-
- Thread Diameter
- 1.5mm
-
- Accessories
- Rubber rope (1 m X 8)
-
- Mass(g)
- 1000
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· The rope around the edges is leaded so that one person can easily cover a truck load with it.
[Applications]
· For preventing load shifting during transport with light trucks, etc.
Specifications of S-41
-
- Product Type
- Truck Seats
-
- Width(m)
- 1.8
-
- Length(m)
- 2.1
-
- Color
- Green
-
- Trusco Code
- 337-1221
-
- Features
- Since the surrounding rope is leaded, it can be easily covered by just one person.
-
- Use
- Prevents load collapse, etc. when transporting loads in light trucks.
-
- Material 1
- Polypropylene (PP), Lead
-
- Mesh(mm)
- 26.5
-
- Thread Diameter
- 1.5mm
-
- Accessories
- Rubber rope (1 m X 8)
-
- Mass(g)
- 1000
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,472.00
|
TRUCK NET
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since the surrounding rope is leaded, it can easily be covered by one person.Usage
●Preventing load shipment during luggage transportation of minitrucks.Specification
●Color:Green
●W x L(m):1.8 x 2.1
●Mesh Size(mm):26.5
●SPQ(sheet):15
●Thread Diameter: 1.5mmMaterials
●Polypropylene(PP), LeadAccessories
●Rubber Rope(1m x 8 pieces)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?