(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cool Sheet (for Truck) (B-16)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-15
B-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets (Pieces) Mass
(g)
Amount Of Content

฿ 1,639.26

TRUCK SHEETS 1 Piece(s) 12 Day(s) Light Trucks 1.74 2.1 40X42 367-4908 12 900 1 pc.

฿ 3,467.22

TRUCK SHEETS 1 Piece(s) 5 Day(s) 2 Ton Trucks 2.3 3.5 45X43 367-4959 18 2000 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Included Panduit(Pieces)
    10
  • Color
    Silver
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Material 1
    Polyethylene + Aluminum Vapor Deposited Sheet
  • Seat Thickness
    0.31mm
  • Endurance Period
    Approximately 1 years
  • Amount Of Content
    1 pc.

Product Description

Cover for automobiles that helps keep the inside of the sheet warm or cool.
[Features]
· For mid- to long-term use of approx. 1 year.
· Polyethylene, aluminum vapor deposited sheet.
[Applications]
· Reflects the sun's rays. Can be used for keeping items inside the sheet warm or cool.

Part Number
B-15
B-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets (Pieces) Mass
(g)
Amount Of Content

฿ 1,639.26

TRUCK SHEETS 1 Piece(s) 12 Day(s) Light Trucks 1.74 2.1 40X42 367-4908 12 900 1 pc.

฿ 3,467.22

TRUCK SHEETS 1 Piece(s) 5 Day(s) 2 Ton Trucks 2.3 3.5 45X43 367-4959 18 2000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1