(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Light Track Sheet (Green, Silver) (B-112)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-112
B-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 507.93

TRUCK SHEETS 1 Piece(s) 10 Day(s) Green 367-4886 1 pc.

฿ 507.93

TRUCK SHEETS 1 Piece(s) 10 Day(s) Silver 367-4894 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Compatible Automobile Model
    Light Trucks
  • Included Panduit(Pieces)
    10
  • Width(m)
    1.74
  • Length(m)
    2.1
  • Eyelet Pitch(cm)
    55X67
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Material 1
    Polyethylene (PE)
  • Seat Thickness
    0.19mm
  • Endurance Period
    Approx. 3 to 6 months
  • No. of Eyelets(Pieces)
    12
  • Mass(g)
    600
  • Amount Of Content
    1 pc.

Product Description

Simple polyethylene cover for automobiles.
[Features]
· For short-term use.
· Estimate: approx. 3 to 6 months.
· Made in China.
· Light and easy to use.
[Applications]
· Ideal bed cover for trucks.

Part Number
B-112
B-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 507.93

TRUCK SHEETS 1 Piece(s) 10 Day(s) Green 367-4886 1 pc.

฿ 507.93

TRUCK SHEETS 1 Piece(s) 10 Day(s) Silver 367-4894 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1