(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track Sheet Tarpaulin Width 1.77-2.60 m (T-G1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-G1
T-G3
YTS-1
YTS-2
YTS-3
YTS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included Panduit
(Pieces)
Width
(m)
Length
(m)
Color Thickness
(mm)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets
(Pieces)
Mass
(g)
Amount Of Content

฿ 1,151.35

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 Green 0.29 57X51 367-7320 15 1400 1 pc.

฿ 2,169.54

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 Green 0.29 56X59 367-7338 20 2800 1 pc.

฿ 1,633.23

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 Silver / Yellow 0.30 57X51 367-8237 15 1700 1 pc.

฿ 2,967.59

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 10 2.1 2.4 Silver / Yellow 0.30 - 367-8245 20 2600 1 pc.

฿ 3,250.98

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 Silver / Yellow 0.30 56X59 367-8253 20 3500 1 pc.

฿ 4,575.83

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 15 2.6 3.8 Silver / Yellow 0.30 - 367-8261 30 4600 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Features
    Light and easy to use, medium-term use type.
  • Use
    Cargo bed cover for trucks.
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Material 1
    Polyester + PVC Coating
  • Endurance Period
    Approximately 3 years
  • Amount Of Content
    1 pc.

Product Description

Cover for automobiles that is thin, with good workability and superior strength.
[Features]
· For mid- to long-term use.
· Estimate: approx. 3 years.
[Applications]
· Ideal bed cover for trucks.

Part Number
T-G1
T-G3
YTS-1
YTS-2
YTS-3
YTS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included Panduit
(Pieces)
Width
(m)
Length
(m)
Color Thickness
(mm)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets
(Pieces)
Mass
(g)
Amount Of Content

฿ 1,151.35

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 Green 0.29 57X51 367-7320 15 1400 1 pc.

฿ 2,169.54

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 Green 0.29 56X59 367-7338 20 2800 1 pc.

฿ 1,633.23

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 Silver / Yellow 0.30 57X51 367-8237 15 1700 1 pc.

฿ 2,967.59

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 10 2.1 2.4 Silver / Yellow 0.30 - 367-8245 20 2600 1 pc.

฿ 3,250.98

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 Silver / Yellow 0.30 56X59 367-8253 20 3500 1 pc.

฿ 4,575.83

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 15 2.6 3.8 Silver / Yellow 0.30 - 367-8261 30 4600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1