(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track Sheet Canvas Width (m) 1.77-2.60 (YHS-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YHS-1
YHS-2
YHS-3
YHS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included Panduit
(Pieces)
Width
(m)
Length
(m)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets
(Pieces)
Mass
(g)
Amount Of Content

฿ 2,085.10

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 57X51 367-8199 15 2700 1 pc.

฿ 3,392.86

TRUCK SHEETS 1 Piece(s) 5 Day(s) Light Trucks 10 2.1 2.4 - 367-8202 20 3600 1 pc.

฿ 4,306.53

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 56X59 367-8211 20 5400 1 pc.

฿ 5,861.68

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 15 2.6 3.8 - 367-8229 30 6900 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Color
    Green
  • Features
    Thick fabric type for strong tensile resistance and superior weather resistance that can be used over long periods of time.
  • Use
    Cargo bed cover for trucks.
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Material 1
    Polyester + PVC Coating
  • Seat Thickness
    0.56mm
  • Endurance Period
    Approximately 5 years
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Thick cloth with good tensile strength and superior weather resistance. For prolonged use.
[Applications]
· Bed cover for trucks.

Part Number
YHS-1
YHS-2
YHS-3
YHS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included Panduit
(Pieces)
Width
(m)
Length
(m)
Eyelet Pitch
(cm)
Trusco Code No. of Eyelets
(Pieces)
Mass
(g)
Amount Of Content

฿ 2,085.10

TRUCK SHEETS 1 Piece(s) 10 Day(s) Light Trucks 12 1.77 2.1 57X51 367-8199 15 2700 1 pc.

฿ 3,392.86

TRUCK SHEETS 1 Piece(s) 5 Day(s) Light Trucks 10 2.1 2.4 - 367-8202 20 3600 1 pc.

฿ 4,306.53

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 18 2.3 3.5 56X59 367-8211 20 5400 1 pc.

฿ 5,861.68

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2 Ton Trucks 15 2.6 3.8 - 367-8229 30 6900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1