(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ester Truck Sheet

Ester Truck Sheet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,057.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TETS-1
TETS-2
TETS-2L
TETS-4 SALE
TETS-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included band
(pc.)
Width
(m)
Length
(m)
Grommet pitch
(cm)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,946.00

TRUCK SHEETS 1 Piece(s) Same day 1 t truck 2 2.1 3.1 41X44 24 329-2401 4500 1 pc.

฿ 4,533.34

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck 2 2.9 3.6 41X45 28 329-2410 5600 1 pc.

฿ 8,454.62

TRUCK SHEETS 1 Piece(s) Same day 2 t Truck 3 3.2 4.7 52X52 30 329-2428 9500 1 pc.

฿ 16,099.17

฿ 12,188.68

TRUCK SHEETS 1 Piece(s) 10 Day(s) 4 t truck 4 4.6 6 51X50 42 329-2436 18500 1 pc.

฿ 2,057.15

TRUCK SHEETS 1 Piece(s) 10 Day(s) Pickup Truck 1 1.9 2.1 47X41 18 329-2398 2600 1 pc.

Basic Specifications

  • Product Type
    Truck Sheet
  • Color
    Green
  • Features
    Low-priced truck sheet type. A thick fabric with industrial specifications has been used. Having outstanding weather resistance, it is strong and durable.
  • Application
    Cargo transportation, open-air cover.
  • Sheet
    Ester Canvas
  • Grommet
    Brass (Inner diameter: 12 mm)
  • Seat thickness
    0.64mm
  • Accessory
    Rubber Band (15 mm x 5 m)
  • Amount Of Content
    1 pc.

Product Description

High-strength Ester Truck Sheet for protecting baggage from rain, wind, and dust.
[Features]
· PVC resin with high endurance undergoes dipping processes using a strong polyester base.
· Uses a professional specification thick fabric.
· An economical truck sheet.
· Sturdy, durable and long-lasting.
[Applications]
· As a platform cover when transporting loads.
· As a simple open-air storage sheet.

Part Number
TETS-1
TETS-2
TETS-2L
TETS-4 SALE
TETS-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Included band
(pc.)
Width
(m)
Length
(m)
Grommet pitch
(cm)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,946.00

TRUCK SHEETS 1 Piece(s) Same day 1 t truck 2 2.1 3.1 41X44 24 329-2401 4500 1 pc.

฿ 4,533.34

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck 2 2.9 3.6 41X45 28 329-2410 5600 1 pc.

฿ 8,454.62

TRUCK SHEETS 1 Piece(s) Same day 2 t Truck 3 3.2 4.7 52X52 30 329-2428 9500 1 pc.

฿ 16,099.17

฿ 12,188.68

TRUCK SHEETS 1 Piece(s) 10 Day(s) 4 t truck 4 4.6 6 51X50 42 329-2436 18500 1 pc.

฿ 2,057.15

TRUCK SHEETS 1 Piece(s) 10 Day(s) Pickup Truck 1 1.9 2.1 47X41 18 329-2398 2600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1