(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Sheet α

Truck Sheet α

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 211.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-1TA-GN
TS-1TA-SV
TS-2TA-GN
TS-2TA-SV
TS-2TAL-GN
TS-2TAL-SV
TS-4TA-GN SALE
TS-4TA-SV SALE
TS-GM
TS-KTA-GN
TS-KTA-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Details Type Included band
(pc.)
Width
(m)
Length
(m)
Dimensions
(mm×m)
Thickness
(mm)
Grommet pitch
(cm)
Number of Grommets
(piece)
Trusco Code Accessory Mass
(g)
Amount Of Content

฿ 4,192.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 t truck Green 2 2.1 3.1 - - 41X44 24 126-0901 Rubber Band (15 mm x 5 m) 1700 1 pc.

฿ 4,192.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1 t truck Silver 2 2.1 3.1 - - 41X44 24 126-0910 Rubber Band (15 mm x 5 m) 1700 1 pc.

฿ 4,592.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck Green 2 2.3 3.6 - - 45X45 26 126-0928 Rubber Band (15 mm x 5 m) 2200 1 pc.

฿ 4,592.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck Silver 2 2.3 3.6 - - 45X45 26 126-0936 Rubber Band (15 mm x 5 m) 2200 1 pc.

฿ 9,854.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck Green 3 3 4.7 - - 50X47 32 329-0093 Rubber Band (15 mm x 5 m) 3500 1 pc.

฿ 9,854.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck Silver 3 3 4.7 - - 50X47 32 329-0107 Rubber Band (15 mm x 5 m) 3500 1 pc.

฿ 19,556.92

฿ 17,180.75

TRUCK SHEETS 1 Piece(s) 1 Day(s) 4 t truck Green 4 4.6 6 - - 46X50 44 329-0115 Rubber Band (15 mm x 5 m) 6700 1 pc.

฿ 19,556.92

฿ 17,180.75

TRUCK SHEETS 1 Piece(s) 12 Day(s) 4 t truck Silver 4 4.6 6 - - 46X50 44 329-0123 Rubber Band (15 mm x 5 m) 6700 1 pc.

฿ 211.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 12 Day(s) - Rubber Band Set - - - 15x5 2 - - 163-1641 S Hook 2 Pieces 170 1 Set (Rubber Band, S Hook: 2 pcs)

฿ 2,296.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Pickup Truck Green 1 1.77 2.1 - - 44X41 18 126-0880 Rubber Band (15 mm x 5 m) 1000 1 pc.

฿ 2,296.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) Pickup Truck Silver 1 1.77 2.1 - - 44X41 18 126-0898 Rubber Band (15 mm x 5 m) 1000 1 pc.

Basic Specifications

  • Product Type
    Truck Sheet
  • Features
    It suppresses the generation of harmful gases (dioxins) generated during incineration. Made of polyolefin, it is lightweight compared to polyester canvas, so it's handy to carry around.
  • Application
    Cargo transportation, open-air cover.
  • Sheet
    Polyolefin
  • Grommet
    Brass (Inner diameter: 12 mm)
  • Specification 1
    UV Specification
  • Seat thickness
    0.47mm

Product Description

[Features]
· Suppresses the generation of harmful gases (dioxins) generated during incineration.
· Made of polyolefin, it is lightweight compared to polyester canvas, so it's handy to carry around.
[Applications]
· Cargo transportation, open-air cover.

Part Number
TS-1TA-GN
TS-1TA-SV
TS-2TA-GN
TS-2TA-SV
TS-2TAL-GN
TS-2TAL-SV
TS-4TA-GN SALE
TS-4TA-SV SALE
TS-GM
TS-KTA-GN
TS-KTA-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Details Type Included band
(pc.)
Width
(m)
Length
(m)
Dimensions
(mm×m)
Thickness
(mm)
Grommet pitch
(cm)
Number of Grommets
(piece)
Trusco Code Accessory Mass
(g)
Amount Of Content

฿ 4,192.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 t truck Green 2 2.1 3.1 - - 41X44 24 126-0901 Rubber Band (15 mm x 5 m) 1700 1 pc.

฿ 4,192.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1 t truck Silver 2 2.1 3.1 - - 41X44 24 126-0910 Rubber Band (15 mm x 5 m) 1700 1 pc.

฿ 4,592.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck Green 2 2.3 3.6 - - 45X45 26 126-0928 Rubber Band (15 mm x 5 m) 2200 1 pc.

฿ 4,592.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck Silver 2 2.3 3.6 - - 45X45 26 126-0936 Rubber Band (15 mm x 5 m) 2200 1 pc.

฿ 9,854.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck Green 3 3 4.7 - - 50X47 32 329-0093 Rubber Band (15 mm x 5 m) 3500 1 pc.

฿ 9,854.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2 t Truck Silver 3 3 4.7 - - 50X47 32 329-0107 Rubber Band (15 mm x 5 m) 3500 1 pc.

฿ 19,556.92

฿ 17,180.75

TRUCK SHEETS 1 Piece(s) 1 Day(s) 4 t truck Green 4 4.6 6 - - 46X50 44 329-0115 Rubber Band (15 mm x 5 m) 6700 1 pc.

฿ 19,556.92

฿ 17,180.75

TRUCK SHEETS 1 Piece(s) 12 Day(s) 4 t truck Silver 4 4.6 6 - - 46X50 44 329-0123 Rubber Band (15 mm x 5 m) 6700 1 pc.

฿ 211.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 12 Day(s) - Rubber Band Set - - - 15x5 2 - - 163-1641 S Hook 2 Pieces 170 1 Set (Rubber Band, S Hook: 2 pcs)

฿ 2,296.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Pickup Truck Green 1 1.77 2.1 - - 44X41 18 126-0880 Rubber Band (15 mm x 5 m) 1000 1 pc.

฿ 2,296.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) Pickup Truck Silver 1 1.77 2.1 - - 44X41 18 126-0898 Rubber Band (15 mm x 5 m) 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The generation of toxic gases(dioxins) generated during incineration treatment is prevented.

Usage

●Luggage transportation, field cover.

Specification

●Thickness: 0.47mm 
●UV Specification 
●Endurance Period: Approx. 2 to 3 Years

Materials

●Sheet: Polyolefin 
●Eyelet: Brass(inner diameter: 12mm)

Accessories

●Rubber Band(15mm x 5m)