(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Adhesive Repairing Sheet (M5131)

Heavy Duty Adhesive Repairing Sheet (M5131)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M5130
M5131
M5132
M5133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 283.00

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Olive Drab 389-1747 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Green 389-1755 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

19 Day(s) Silver 389-1763 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

19 Day(s) White 389-1771 1 pc.

Basic Specifications

  • Product Type
    Repair Material
  • Details Type
    Sheet Type
  • Width(m)
    110
  • Length(m)
    0.16
  • Thickness(mm)
    0.6
  • Features
    Features outstanding weather resistance and water resistance. Suitable for outdoor use.
  • Application
    Repairing truck hoods/tents / thick sheet / cover, etc.
  • Base Materials
    Polyester, Vinyl Chloride
  • Adhesive
    Acrylic
  • Specification 1
    Cutting Requires Cutter
  • Adhesiveness
    24.3N/15mm
  • Mass(g)
    36
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Features outstanding weather resistance and waterproofing. Suitable for outdoor use.
[Applications]
· For repairing truck canopies and tents, thick groundsheets, covers, etc.

Part Number
M5130
M5131
M5132
M5133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 283.00

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Olive Drab 389-1747 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

10 Day(s) Green 389-1755 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

19 Day(s) Silver 389-1763 1 pc.

฿ 330.43

SHEET REPAIR TAPES 1 Pack(s)

2 Pieces Per Package

19 Day(s) White 389-1771 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1