(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track Sheet Tarpaulin Width (m) 1.76-3.00 (TPS-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS-01
TPS-02
TPS-03
TPS-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,741.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 1.76 2.1 44.0×52.5 16 377-8924 1320 1 pc.

฿ 3,641.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.30 3.54 75.6×59.0 18 377-8932 3650 1 pc.

฿ 3,651.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2.50 2.61 62.5×61.7 30 377-8941 2260 1 pc.

฿ 7,035.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 3.00 3.70 74.3×73.4 32 377-8959 3860 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Color
    Silver / Orange
  • Features
    A truck sheet which is soft to the touch. A strong nylon-based base fabric is treated with a PVC coating resin.
  • Use
    Truck cargo bed cover.
  • Seat
    Ester-based + PVC Coating
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Seat Thickness
    0.27mm
  • Endurance Period
    Approximately 3 to 4 years
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft-textured truck sheet.
· PVC coating resin is applied to a base fabric of strong nylon yarn.
[Applications]
· Truck bed cover.

Part Number
TPS-01
TPS-02
TPS-03
TPS-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,741.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 1.76 2.1 44.0×52.5 16 377-8924 1320 1 pc.

฿ 3,641.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.30 3.54 75.6×59.0 18 377-8932 3650 1 pc.

฿ 3,651.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 2.50 2.61 62.5×61.7 30 377-8941 2260 1 pc.

฿ 7,035.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 3.00 3.70 74.3×73.4 32 377-8959 3860 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1