(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Truck Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,695.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IRO1B
IRO1BL
IRO1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,695.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Black 360-3351 1 pc.

฿ 1,986.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Blue 360-3369 1 pc.

฿ 1,695.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Red 360-3377 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Compatible Automobile Model
    Light Trucks
  • Included Panduit(Pieces)
    -
  • Width(m)
    1.89
  • Length(m)
    2.1
  • Eyelet Pitch(cm)
    47.5X52.5
  • No. of Eyelets(Pieces)
    16
  • Features
    New color track sheet that is not the conventional green color.
  • Use
    A cargo cover sheet for light trucks.
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Seat Body
    Polypropylene (PP)
  • Seat Thickness
    0.49mm
  • Endurance Period
    Approximately 2 to 3 years
  • Mass(g)
    989
  • Amount Of Content
    1 pc.
Part Number
IRO1B
IRO1BL
IRO1R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,695.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Black 360-3351 1 pc.

฿ 1,986.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Blue 360-3369 1 pc.

฿ 1,695.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Red 360-3377 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is not a conventional green color, but a new color truck cover.
●With olefin raw materials, it does not generate dioxins at incineration.

Usage

●As a load truck cover seat for minitrucks.

Specification

●Compatible Model:Minitruck
●W x L(m):1.9 x 2.1
●SPQ(sheet):10
●Thickness: 0.49mm 
●Endurance Period: Approx. 2 to 3 Years

Materials

●Sheet Main Body: Polypropylene (PP)
●Eyelet: Aluminum(inner diameter: 12mm)