(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Asphalt Transport Sheet (AGS-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AGS-1 SALE
AGS-2 SALE
AGS-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,359.59

฿ 18,892.56

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2 Ton Trucks 1.8 3.7 45~46 24 455-1290 6600 1 pc.

฿ 26,852.56

฿ 23,960.54

TRUCK SHEETS 1 Piece(s) 40 Day(s) 4 Ton Trucks 2.4 3.7 48~46 26 455-1303 8750 1 pc.

฿ 42,336.25

฿ 37,480.28

TRUCK SHEETS 1 Piece(s) 40 Day(s) 10 Ton Trucks 2.7 5.4 45 26 455-1311 14300 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Features
    The product is made up of 2 layers of heat-resistant polyester felt and tarpaulin. The sheet has excellent heat resistance and temperature insulation properties. Minimizes drop in temperature.
  • Use
    For transporting asphalt by dump truck.
  • Material 1
    Heat-resistant polyester felt + polyester tarpaulin
  • Seat Thickness
    1.85mm
  • Color
    Front Blue/Back Gray
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It has a two-layer structure of heat-resistant polyester felt and tarpaulin.
·It is a sheet with excellent heat resistance and heat retention.
·Minimize temperature drop.
[Applications]
·For transporting asphalt with a dump truck.

Part Number
AGS-1 SALE
AGS-2 SALE
AGS-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,359.59

฿ 18,892.56

TRUCK SHEETS 1 Piece(s) 40 Day(s) 2 Ton Trucks 1.8 3.7 45~46 24 455-1290 6600 1 pc.

฿ 26,852.56

฿ 23,960.54

TRUCK SHEETS 1 Piece(s) 40 Day(s) 4 Ton Trucks 2.4 3.7 48~46 26 455-1303 8750 1 pc.

฿ 42,336.25

฿ 37,480.28

TRUCK SHEETS 1 Piece(s) 40 Day(s) 10 Ton Trucks 2.7 5.4 45 26 455-1311 14300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a two layer structure of heat-resistant polyester felt and tarpaulin.

Specification

●SPQ(sheet):1
●Color: Table Blue/Back Gray
●Thickness: 1.85mm

Materials

●Heat-Resistant Polyester Felt + Polyester Tarpaulin