(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, Sanpail - White Lid (700305)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
700305
701011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Height
(mm)
Trusco Code Compatible Model Mass
(g)
Amount Of Content

฿ 415.00

BARRELS 1 Piece(s) 10 Day(s) 281 34 321-5962 401201 210 1 pc.

฿ 259.00

BARRELS 1 Piece(s) 1 Day(s) 330 28 321-5971 401802 243 1 pc.

Basic Specifications

  • Material
    Plastic
  • Color
    White
  • Body / Option
    Option
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· Lid for Sanpail White (401201, 401802).

Part Number
700305
701011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Height
(mm)
Trusco Code Compatible Model Mass
(g)
Amount Of Content

฿ 415.00

BARRELS 1 Piece(s) 10 Day(s) 281 34 321-5962 401201 210 1 pc.

฿ 259.00

BARRELS 1 Piece(s) 1 Day(s) 330 28 321-5971 401802 243 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability.
●By metal handle, it has became specifications correspondence to heavy weight objects.

Usage

●Storage and transportation of fluid or liquids and powders.

Materials

●Polyethylene(PE)