(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, Compact Airtight Container Capacity 1 – 6 L (DSP-5F-W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DSP-1F-BK
DSP-5F-BK
DSP-5F-W
DSP-6F-BK
DSP-6F-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Height
(mm)
Color Trusco Code Capacity Details
(L)
Mass
(g)
Amount Of Content

฿ 188.60

BARRELS 1 Piece(s) 12 Day(s) 118 125 Black 354-4681 1 67 1 pc.

฿ 421.27

BARRELS 1 Piece(s) 10 Day(s) 208 175 Black 354-4729 5 228 1 pc.

฿ 378.33

BARRELS 1 Piece(s) 12 Day(s) 208 175 White 354-4737 5 228 1 pc.

฿ 432.48

BARRELS 1 Piece(s) 10 Day(s) 208 205 Black 354-4745 6 238 1 pc.

฿ 432.48

BARRELS 1 Piece(s) 10 Day(s) 208 205 White 354-4753 6 238 1 pc.

Basic Specifications

  • Capacity (L)
    ~ 9
  • Material
    Plastic
  • Body / Option
    Main Body
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

An open-type pail made of polypropylene that eliminates the chance of rust or dent.

[Features]
· Compact and lightweight.
· As it can be resealed, the contents can be separated and used many times.

[Application]
· To contain ink, paint, detergents, adhesives, food, etc.

Part Number
DSP-1F-BK
DSP-5F-BK
DSP-5F-W
DSP-6F-BK
DSP-6F-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Height
(mm)
Color Trusco Code Capacity Details
(L)
Mass
(g)
Amount Of Content

฿ 188.60

BARRELS 1 Piece(s) 12 Day(s) 118 125 Black 354-4681 1 67 1 pc.

฿ 421.27

BARRELS 1 Piece(s) 10 Day(s) 208 175 Black 354-4729 5 228 1 pc.

฿ 378.33

BARRELS 1 Piece(s) 12 Day(s) 208 175 White 354-4737 5 228 1 pc.

฿ 432.48

BARRELS 1 Piece(s) 10 Day(s) 208 205 Black 354-4745 6 238 1 pc.

฿ 432.48

BARRELS 1 Piece(s) 10 Day(s) 208 205 White 354-4753 6 238 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1