(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Cart (Stacked Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,615.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WSC-1 SALE
WSC-1B SALE
WSC-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Type Details Length
(mm)
Width
(mm)
Handle Height
(mm)
Height
(mm)
Mass
(g)
Compatible Model Caster Metal Parts Material Wheel Material Frame Material Quantity

฿ 20,522.00

฿ 19,153.18

CARTS 1 Piece(s) 40 Day(s) 500 Body Without Stopper 1270 442 1500 215 28000 - Steel Dienic Rubber Steel 1 unit

฿ 20,521.00

฿ 19,152.25

CARTS 1 Piece(s) 40 Day(s) 500 Body With Stopper 1270 442 1500 215 31000 - Steel Dienic Rubber Steel 1 unit

฿ 2,615.71

CARTS 1 Piece(s) 40 Day(s) - Option Intermediate Shelf for Slim Cart 1205 340 - - 4600 For WSC-1, 1B, 2 common - - - 1 pc.

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Steel
  • Caster Diam.(mm)
    Fixed: 130, Adjustable: 100
  • Main Body Specifications
    Assembly Type (Frames Incorporated on Both Sides)
  • Body Surface Coating
    Powder Coating
  • Frame Part Material
    Polypropylene

Product Description

Hand truck for stores, enabling goods to be transported from the distribution center to the store without reloading.
[Features]
· Easy to work even in space saving from picking of products, transportation to alignment.
· Compact cart for use in a variety of distribution work, from product picking at distribution centers to product display in stores.
· Slim body and scale casters provide excellent maneuverability for carrying loads smoothly even along narrow aisles.
· When the cart is not in use, the side frames and base parts can be separated and stacked flat for storage.
[Usage]
· Can be used for transporting, storing and displaying goods without occupying much space.

Part Number
WSC-1 SALE
WSC-1B SALE
WSC-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Type Details Length
(mm)
Width
(mm)
Handle Height
(mm)
Height
(mm)
Mass
(g)
Compatible Model Caster Metal Parts Material Wheel Material Frame Material Quantity

฿ 20,522.00

฿ 19,153.18

CARTS 1 Piece(s) 40 Day(s) 500 Body Without Stopper 1270 442 1500 215 28000 - Steel Dienic Rubber Steel 1 unit

฿ 20,521.00

฿ 19,152.25

CARTS 1 Piece(s) 40 Day(s) 500 Body With Stopper 1270 442 1500 215 31000 - Steel Dienic Rubber Steel 1 unit

฿ 2,615.71

CARTS 1 Piece(s) 40 Day(s) - Option Intermediate Shelf for Slim Cart 1205 340 - - 4600 For WSC-1, 1B, 2 common - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1