(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco-Belt (Strip Prevention Band For 6-Wheel Cart) (WEB-45S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WEB-45S
WEB-65S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Quantity

฿ 2,313.00

CARTS 1 Piece(s) 1 Day(s) 450 384-4501 395 1 pc.

฿ 2,743.00

CARTS 1 Piece(s) 1 Day(s) 650 384-4510 550 1 pc.

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Color
    Gray
  • Length(mm)
    2800
  • Specifications
    Waterproof
  • Material
    Polyester
  • Intended Use
    For preventing collapse of six-wheeled carts (pallet version also available)
  • Quantity
    1 pc.

Product Description

Load displacement prevention belt with excellent strength and durability. For use on slim carts.
[Features]
· Cargo displacement prevention items. Auxiliary item that make work efficient and convenient.
· Excellent strength and durability. Hook-and-loop strips for easy fastening.
· A cost-effective, eco-friendly product that is re-usable and does not generate waste.
· Non-stretch and eco-friendly.
· Easy to operate for increased work efficiency.
[Usage]
· For preventing load displacement on 6-wheeled carts (can also be used on pallets).

Part Number
WEB-45S
WEB-65S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Quantity

฿ 2,313.00

CARTS 1 Piece(s) 1 Day(s) 450 384-4501 395 1 pc.

฿ 2,743.00

CARTS 1 Piece(s) 1 Day(s) 650 384-4510 550 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is non-stretchy and environment friendly.

Specification

●Color:Gray
●SPQ(sheet):1
●Waterproof

Materials

●Polyester