(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jumbo cage (air caster type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 50,945.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WKJ-1211
WKJ-2011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 50,945.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1145×1250×240 1085×1150×1615 69000 1 unit

฿ 55,565.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1145×2010×240 1085×1920×1615 85000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    600
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Color
    Paint: Light blue
  • Total Height(mm)
    1855
  • Caster Diam.(mm)
    125
  • Caster Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Body Surface Coating
    Melamine Baked Finish
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Nylon
  • Base Plate Material
    Plywood
  • Quantity
    1 unit

Product Description

A light and smooth-moving basket car that can be stored by nesting.
[Features]
·A large-capacity cargo trolley with both transport and storage functions.
·Stacking is possible with the product still on it.
·Can be folded and nested when not in use.
·Equipped with air casters as standard, light and smooth starting reduces the burden on the operator.
·Can be stacked and stored.
[Applications]
·Ideal for moving and storing large items, furniture, etc.

Part Number
WKJ-1211
WKJ-2011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 50,945.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1145×1250×240 1085×1150×1615 69000 1 unit

฿ 55,565.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1145×2010×240 1085×1920×1615 85000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1