(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Cargo (SCC-1180)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCC-1180 SALE
SCC-8565 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 51,098.00

฿ 47,010.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×1700 745×1040×1450 78500 1 unit

฿ 47,605.00

฿ 43,796.60

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×1700 595× 790×1450 65000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Color
    Paint: White
  • Total Height(mm)
    1700
  • Caster Diam.(mm)
    150
  • Caster Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Specifications
    Swivel specifications
  • Body Surface Coating
    Cathodic Electrodeposition + Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Base Plate Material
    Plastic
  • Quantity
    1 unit

Product Description

A basket car that protects important products, packages, and important data from theft or loss.
[Features]
·The steel grid prevents theft and loss.
[Applications]
·Transportation and storage of pharmaceuticals and items requiring special handling.
·Prevent leakage of important documents and information data.
·Prevents theft of expensive items such as aircraft equipment.

Part Number
SCC-1180 SALE
SCC-8565 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 51,098.00

฿ 47,010.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×1700 745×1040×1450 78500 1 unit

฿ 47,605.00

฿ 43,796.60

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×1700 595× 790×1450 65000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I lock the product?
Answer: Yes, it is designed so that a padlock can be mounted.