(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cargo Prestar (Air Caster Specification) (WKP-8560-A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WKP-1180-A SALE
WKP-8060-A SALE
WKP-8560-A SALE
WKP-8565-A SALE
WKP-9580-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 20,223.00

฿ 18,874.13

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 51000 1 unit

฿ 18,720.00

฿ 17,471.38

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 800×250 545× 740×1450 39000 1 unit

฿ 18,903.00

฿ 17,642.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 850×250 545× 790×1450 40000 1 unit

฿ 18,903.00

฿ 17,642.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 41000 1 unit

฿ 20,972.82

฿ 17,642.34

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 47000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Steel
  • Quiet measures
    Available
  • Main body: option
    Body
  • Total Height(mm)
    1700
  • Caster Diam.(mm)
    150
  • Caster Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Caster Metal Parts Material
    Special Steel
  • Wheel Material
    Diene Rubber with Bearing
  • Paint
    Cathodic Electrodeposition + Powder Coating
  • Base Plate Material
    Plastic
  • Quantity
    1 unit

Product Description

Long-life roll box pallet with excellent corrosion resistance, elasticity and impact resistance.
[Features]
· Easy to move, with a swivel starting force 25 to 30% lower than in conventional products.
· Long-life product, with excellent corrosion resistance, elasticity and impact resistance.
· Easy transportation of large loads and multiple items (load resistance: 500 kg).
· Can be folded when not in use, saving storage space.
· Quiet operation, with air casters provided as standard.
[Applications]
· For transporting heavy items such as drink bottles or printed matter, etc., or transporting large loads or multiple items.

Part Number
WKP-1180-A SALE
WKP-8060-A SALE
WKP-8560-A SALE
WKP-8565-A SALE
WKP-9580-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 20,223.00

฿ 18,874.13

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 51000 1 unit

฿ 18,720.00

฿ 17,471.38

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 800×250 545× 740×1450 39000 1 unit

฿ 18,903.00

฿ 17,642.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 850×250 545× 790×1450 40000 1 unit

฿ 18,903.00

฿ 17,642.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 41000 1 unit

฿ 20,972.82

฿ 17,642.34

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 47000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The turning starting force improves by 25% to 30% compared with existing items and moves lightly.

Specification

●Total Height(mm):1700
●Caster with flexible stopper x 2, flexible caster x 2 each(air caster specification)

Materials

●Main Body: Steel 
●Caster Brackets: Special Steel
●Wheel: Jeng rubber with bearing 
●Floor Plate: Plastic
●Coating: Cationic Electrodeposition + Powder Coating

Frequently Asked Questions (FAQ)

Question: Can the product be folded for storage?
Answer: Yes, it can be stored in an L-shape.