(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cargo Prestar (Floor Plate One Touch Mechanism / Plastic Floor Board) (WKP-1180)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WKP-1180 SALE
WKP-8060 SALE
WKP-8560 SALE
WKP-8565 SALE
WKP-9580 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 18,003.00

฿ 16,802.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 52000 1 unit

฿ 16,320.00

฿ 15,231.46

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 800×250 545× 740×1450 40000 1 unit

฿ 16,802.00

฿ 15,681.31

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 850×250 545× 790×1450 41000 1 unit

฿ 16,862.00

฿ 15,737.30

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 42000 1 unit

฿ 18,063.00

฿ 16,858.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 48000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Total Height(mm)
    1700
  • Caster Diam.(mm)
    150
  • Caster Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Specifications
    Floor board one-touch mechanism, swivel specification
  • Body Surface Coating
    Cathodic Electrodeposition Coating + Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Dienic Rubber
  • Base Plate Material
    Plastic
  • Quantity
    1 unit

Product Description

Roll box pallet for easy transportation of large loads and multiple items. (Load resistance: 500 kg)
[Features]
· Single-action lock system automatically locks the floor plate to the frame when setting up or storing the product.
· Single-action lock system: Japanese patent number 3481849.
· Can be folded when not in use, saving storage space.
· Operating noise is approximately 87 dB for the plastic floor board model, compared with approximately 92 dB for the steel floor board model.
· Double coating provides excellent rust resistance and weather resistance in harsh environments, preserving strength and good appearance.
· Powder coating approximately 10 times stronger than a melamine baked paint finish.
[Applications]
· Convenient when transporting large loads or multiple items.

Part Number
WKP-1180 SALE
WKP-8060 SALE
WKP-8560 SALE
WKP-8565 SALE
WKP-9580 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 18,003.00

฿ 16,802.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 52000 1 unit

฿ 16,320.00

฿ 15,231.46

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 800×250 545× 740×1450 40000 1 unit

฿ 16,802.00

฿ 15,681.31

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 600× 850×250 545× 790×1450 41000 1 unit

฿ 16,862.00

฿ 15,737.30

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 42000 1 unit

฿ 18,063.00

฿ 16,858.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 48000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1