(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Angle Dolly, Air Caster Nylon Vehicle Specification (WA-50-75N-GR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WA-50-75N-BR
WA-50-75N-GR
WA-75-75N-BR
WA-75-75N-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Frame Dimensions Length x Width
(mm)
Mass
(g)
Quantity

฿ 3,402.19

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Brown 540×376 1900 1 unit

฿ 3,402.19

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Gray 540×376 1900 1 unit

฿ 3,479.61

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Brown 660×450 2100 1 unit

฿ 3,479.61

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Gray 660×450 2100 1 unit

Basic Specifications

  • Product Type
    Container Truck
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Aluminum
  • Main body: option
    Body
  • Caster Diam.(mm)
    75
  • Height(mm)
    134
  • Main Body Specifications
    Finished product
  • Caster Specifications
    Swivel Caster 4 pcs
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Nylon
  • Corner Material
    Plastic
  • Connecting Bar Material
    Aluminum
  • Quantity
    1 unit

Product Description

[Features]
· Lightweight and quiet, thanks to air casters.
· Stackable when not in use.
· Plastic and aluminum structure ensures safety and hygiene.
· Optimal for transporting and storing standard items such as 50 L and 75 L containers, etc.

Part Number
WA-50-75N-BR
WA-50-75N-GR
WA-75-75N-BR
WA-75-75N-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Frame Dimensions Length x Width
(mm)
Mass
(g)
Quantity

฿ 3,402.19

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Brown 540×376 1900 1 unit

฿ 3,402.19

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Gray 540×376 1900 1 unit

฿ 3,479.61

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Brown 660×450 2100 1 unit

฿ 3,479.61

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Gray 660×450 2100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1