- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cylinder Hand Truck, 180 × 650 mm
Specifications of HT-65N
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2446
-
- Mass(g)
- 27500
-
- Rake plate, length x width(mm)
- 180×650
-
- Auxiliary wheel
- ø100 mm Swivel Casters (HT-100NW) x 2
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 15,222.00
฿ 14,004.24
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2446
-
- Mass(g)
- 27500
-
- Rake plate, length x width(mm)
- 180×650
-
- Auxiliary wheel
- ø100 mm Swivel Casters (HT-100NW) x 2
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Product Description
[Features]
· 4-wheel type for increased stability when handling/transporting.
· This cart increases the reliability of carrying high-pressure oxygen or acetylene cylinders.
[Applications]
· Oxygen or acetylene cylinders.
Specifications of HT-65N
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2446
-
- Mass(g)
- 27500
-
- Rake plate, length x width(mm)
- 180×650
-
- Auxiliary wheel
- ø100 mm Swivel Casters (HT-100NW) x 2
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 15,222.00
฿ 14,004.24
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?