- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cylinder Hand Truck, 310 × 610 mm
Specifications of HT-66N
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2454
-
- Mass(g)
- 22000
-
- Rake plate, length x width(mm)
- 310×610
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 16,000.00
฿ 12,808.00
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2454
-
- Mass(g)
- 22000
-
- Rake plate, length x width(mm)
- 310×610
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Product Description
Easy-to-use 2-wheel type, suitable for oxygen 7,000 L container and acetylene 7.0 kg container
Specifications of HT-66N
-
- Product Type
- Two-wheeler cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 1180
-
- Trusco Code
- 285-2454
-
- Mass(g)
- 22000
-
- Rake plate, length x width(mm)
- 310×610
-
- Specifications
- Finished Product - ø360 mm Self-Sealing Tire x 2 pc (Hole Diameter 16 mm)
-
- Main Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Rake plate
- Steel
-
- Application
- Oxygen or acetylene cylinders.
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 16,000.00
฿ 12,808.00
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Two wheel type that can be used easily.Specification
●Equal Load(kg):200
●Color:Orange
●Total Length(mm):1180
●Tray(mm) L x W:310 x 610
●Finished Goods
●Applicable Container: Oxygen 7000L Container, Acetylene 7.0kg Container
●Φ360mm Self-sealing Tire x 2(hole diameter 16mm)Materials
●Main Body: Steel
●Tray: Steel
●Wheel: Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?