(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All SUS Cylinder Truck (ASUB-70-2)

All SUS Cylinder Truck (ASUB-70-2)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ASUB-15 SALE
ASUB-70 SALE
ASUB-70-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Internal Capacity

฿ 41,014.00

฿ 37,732.88

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 1500L 458-8177 9700 200×208 1 unit

฿ 45,377.00

฿ 41,746.84

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 7000L 458-8185 10500 260×290 1 unit

฿ 67,847.00

฿ 58,518.04

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 7000L x 2 pieces 458-8193 13600 260×618 1 unit

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Color
    Silver
  • Length(mm)
    1265
  • Wheel
    Front wheel 125ø; Rear wheel 75φ
  • Specifications
    Finished product
  • Product material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Gas cylinder dolly made entirely from stainless steel.
· Since the body and caster fittings are made of SUS304, it is rust resistant and can be used in a clean room.
· 4 wheels are used when traveling, so it is stable. · Urethane wheels which do not blacken the floor.
[Applications]
· Transportation of cylinders.
· For research facilities, cleanrooms, etc.

Part Number
ASUB-15 SALE
ASUB-70 SALE
ASUB-70-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Internal Capacity

฿ 41,014.00

฿ 37,732.88

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 1500L 458-8177 9700 200×208 1 unit

฿ 45,377.00

฿ 41,746.84

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 7000L 458-8185 10500 260×290 1 unit

฿ 67,847.00

฿ 58,518.04

HAND TRUCKS FOR CYLINDER 1 Piece(s) 40 Day(s) For 7000L x 2 pieces 458-8193 13600 260×618 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-stainless steel cylinder dolly.
●Since the main body and caster brackets are made of SUS304, it is hard to rust and can be used in a clean room.
●Since it will be four wheels when running, it is stable.
●Since it is a urethane wheels, it does not pol

Specification

●Equal Load(kg):100
●Total Length(mm):1265
●Finished Goods
●Wheel: Front Wheel 125Φ, Rear Wheel 75Φ

Materials

●Stainless Steel(SUS304)