(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Hand Truck, 160 × 240 mm (HT-63N)

Cylinder Hand Truck, 160 × 240 mm (HT-63N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-63N
HT-P200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Color Length
(mm)
Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Specifications Main Body Material Application Internal Capacity

฿ 9,867.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) Same day 100 Main Body Orange 1450 285-9289 10000 160×240 Finished Product - ø200 mm Press Wheel x 2 pcs (Hole Diameter 16.2 mm) Steel For loading 1 oxygen cylinder. 1 unit

฿ 2,734.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 1 Day(s) - Option - - 303-3627 1100 - - - Replacement Wheel 1 pc.

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Caster
    200mm
  • Wheel Material
    Rubber
  • Wheel
    Steel
  • Rake plate
    Steel

Product Description

Gas cylinders can be transported safely using the upper and lower chains.
A truck suitable for transporting oxygen cylinders.

Part Number
HT-63N
HT-P200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Color Length
(mm)
Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Specifications Main Body Material Application Internal Capacity

฿ 9,867.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) Same day 100 Main Body Orange 1450 285-9289 10000 160×240 Finished Product - ø200 mm Press Wheel x 2 pcs (Hole Diameter 16.2 mm) Steel For loading 1 oxygen cylinder. 1 unit

฿ 2,734.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 1 Day(s) - Option - - 303-3627 1100 - - - Replacement Wheel 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1