(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover (String Type) for HiTainer

Cover (String Type) for HiTainer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,372.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THTC-1IT
THTC-5IT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 5,372.00

CAGE CARRIAGE COVER 1 Piece(s) 12 Day(s) For 800 x 600 x 1700 287-0584 1400 1 pc.

฿ 6,306.00

CAGE CARRIAGE COVER 1 Piece(s) 1 Day(s) For 1,100 x 800 x 1,700 287-0592 2000 1 pc.

Basic Specifications

  • Product Type
    Roll box pallet
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Specifications
    In the opening part of the side, strings are attached on both sides; silver-colored
  • Material
    Ester Net + PVC Film
  • Internal Capacity
    1 pc.

Product Description

A protective cover for products stacked on the Hi-Tainer.
[Features]
· Allows identification of the products inside because it is thread reinforced and semi-transparent.
· Lightweight and easy to operate.
· One side can open and close for insertion and removal of contents. (Fastening with hook and loop fasteners is possible.)
[Applications]
· Prevents dirt and debris from adhering to products loaded onto Hi-Tainer.
· Can also prevent small loads from falling between Hi-Tainers.

Part Number
THTC-1IT
THTC-5IT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 5,372.00

CAGE CARRIAGE COVER 1 Piece(s) 12 Day(s) For 800 x 600 x 1700 287-0584 1400 1 pc.

฿ 6,306.00

CAGE CARRIAGE COVER 1 Piece(s) 1 Day(s) For 1,100 x 800 x 1,700 287-0592 2000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Side-open one side part with both side ropes

Materials

●Materials: Ester Nets + PVC Film

Warning

●Not completely waterproof.