(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lip Board for HiTainer (THTB-1-W)

Lip Board for HiTainer (THTB-1-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THTB-1-W
THTB-5-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g/Set)
Internal Capacity

฿ 4,299.42

CAGE CARRIAGE BOARDS 1 Piece(s) 10 Day(s) 800×600×1700 362-9571 2400 1 Set (Surface Plate: 3 pcs, Mounting Fitting: 18 pcs)

฿ 4,667.85

CAGE CARRIAGE BOARDS 1 Piece(s) 12 Day(s) 1100×800×1700 362-9589 3400 1 Set (Surface Plate: 3 pcs, Mounting Fitting: 18 pcs)

Basic Specifications

  • Product Type
    Roll box pallet
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Surface material
    3 surfaces (2 sides and 1 backing)
  • With mounting bracket
    18 pieces (sides 6 pcs each, back 6 pcs)
  • Surface material
    Polypropylene (PP)
  • Mounting Bracket
    Polypropylene (PP)
  • Internal Capacity
    1 Set (Surface Plate: 3 pcs, Mounting Fitting: 18 pcs)

Product Description

[Features]
· Air is sealed in the surface material for buffering power with a structure that is strong enough not to break when force is applied from any angle.
· When transporting load items and so on, it prevents loaded items from popping out and falling out of the gap between the basket cart pipes, and improves safety.
[Applications]
· Inner lining board for protecting products loaded onto Hi-Tainer (prevents load collapse).

Part Number
THTB-1-W
THTB-5-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g/Set)
Internal Capacity

฿ 4,299.42

CAGE CARRIAGE BOARDS 1 Piece(s) 10 Day(s) 800×600×1700 362-9571 2400 1 Set (Surface Plate: 3 pcs, Mounting Fitting: 18 pcs)

฿ 4,667.85

CAGE CARRIAGE BOARDS 1 Piece(s) 12 Day(s) 1100×800×1700 362-9589 3400 1 Set (Surface Plate: 3 pcs, Mounting Fitting: 18 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1