(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hightener (Wire Cage Stock Cart), Mesh Rack / Solid Shelf Type (THT-1S)

Stainless Steel Hightener (Wire Cage Stock Cart), Mesh Rack / Solid Shelf Type (THT-1S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1MS
THT-1S SALE
THT-5MS SALE
THT-5S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 9,874.00

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Mesh Rack Plate 720×555 For THT-S1C 521-9892 4000 1 pc.

฿ 12,709.00

฿ 11,692.28

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Normal Shelf Board 720×530 For THT-S1C 521-9906 8000 1 pc.

฿ 15,328.00

฿ 14,101.76

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Mesh Rack Plate 1020×755 For THT-S5C, THT-SJ5C 521-9914 7400 1 pc.

฿ 16,663.00

฿ 15,328.29

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Normal Shelf Board 1020×760 For THT-S5C, THT-SJ5C 521-9922 14700 1 pc.

Basic Specifications

  • Product Type
    Roll box pallet
  • Main Body Material
    Stainless Steel
  • Main body: option
    Option
  • Optional Even Load(kg)
    100/Tiers
  • Specifications
    Shelf board for stainless steel Hi-Tainers
  • Internal Capacity
    1 pc.

Product Description

[Features]
· There is a solid rack plate and a mesh rack plate.

Part Number
THT-1MS
THT-1S SALE
THT-5MS SALE
THT-5S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 9,874.00

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Mesh Rack Plate 720×555 For THT-S1C 521-9892 4000 1 pc.

฿ 12,709.00

฿ 11,692.28

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Normal Shelf Board 720×530 For THT-S1C 521-9906 8000 1 pc.

฿ 15,328.00

฿ 14,101.76

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Mesh Rack Plate 1020×755 For THT-S5C, THT-SJ5C 521-9914 7400 1 pc.

฿ 16,663.00

฿ 15,328.29

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Normal Shelf Board 1020×760 For THT-S5C, THT-SJ5C 521-9922 14700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1