(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hightener (Wire Cage Stock Cart), Floor Plate Stainless Steel / Plastic Type (THT-SJ5C)

Stainless Steel Hightener (Wire Cage Stock Cart), Floor Plate Stainless Steel / Plastic Type (THT-SJ5C)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-S1C SALE
THT-S5C SALE
THT-SJ5C SALE
THT-SJ16C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Floor plate Internal Capacity

฿ 74,464.00

฿ 64,225.20

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, stainless type 600× 800×253 522-0017 49000 540× 740×1460 Stainless Steel (SUS304) 1 unit

฿ 82,219.00

฿ 70,913.89

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, stainless type 800×1100×253 522-0025 52000 740×1040×1460 Stainless Steel (SUS304) 1 unit

฿ 80,748.00

฿ 69,645.15

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, plastic type 800×1095×253 522-0041 47000 740×1040×1440 Polypropylene (PP) 1 unit

฿ 75,248.00

฿ 64,901.40

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, plastic type 650× 840×253 286-8245 45000 590× 780×1440 Polypropylene (PP) 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Height(mm)
    1700
  • Caster Diameter(mm)
    150
  • Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each, 3 Mountable Shelves, Rotary Specification
  • Main Body Material
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Caster bracket is also stainless steel (SUS304) and uses stainless steel casters. (Stainless steel casters are made in Japan)
· Made entirely from stainless steel, it offers excellent water resistance and rust prevention.
[Applications]
· Handling humidity, water, and dirt superbly, it is also ideal for schools, hospitals, and food processing.

Part Number
THT-S1C SALE
THT-S5C SALE
THT-SJ5C SALE
THT-SJ16C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Floor plate Internal Capacity

฿ 74,464.00

฿ 64,225.20

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, stainless type 600× 800×253 522-0017 49000 540× 740×1460 Stainless Steel (SUS304) 1 unit

฿ 82,219.00

฿ 70,913.89

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, stainless type 800×1100×253 522-0025 52000 740×1040×1460 Stainless Steel (SUS304) 1 unit

฿ 80,748.00

฿ 69,645.15

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, plastic type 800×1095×253 522-0041 47000 740×1040×1440 Polypropylene (PP) 1 unit

฿ 75,248.00

฿ 64,901.40

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Floor plate, plastic type 650× 840×253 286-8245 45000 590× 780×1440 Polypropylene (PP) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Caster brackets uses stainless steel caster of stainless steel(SUS 304). (stainless steel caster is made in Japan)
●Because it is made of all stainless steel, it is excellent in water resistance and rust prevention.

Specification

●Equal Load(kg):500
●Total Height(mm):1700
●Caster with flexible stopper x 2, Flexible Caster x 2 each
●Number of Attachable Shelf Board 3
●Turning Specification

Materials

●Main Body: Stainless Steel(SUS304)
●Caster Brackets: Stainless Steel(SUS304)
●Wheel: Rubber
●Floor Plate: Stainless Steel(SUS304)

Warning

●Rubber belts, shelf board, blackboards are option.